Unit of Measure

Key Dimensions

Shaft Size

N/A 200 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSM200BR

Housing

N/A LSM200HR

Support Reference

N/A SD13

Bearing UPC

N/A 013992029102

Other Dimensions

Dimension H

N/A 220 mm

Dimension H2

N/A 457 mm

Dimension J

N/A 540 mm

Dimension K

N/A 140 mm

Dimension L

N/A 640 mm

Dimension M

N/A 240 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 138033 lbf614000 N

Cor - Static Load Rating

N/A 222561 lbf990000 N

Ca - Axial Load Rating

N/A 9217 lbf41000 N

Maximum Speed

N/A 1070 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.