Unit of Measure

Key Dimensions

Shaft Size

N/A 220 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSM220BR

Housing

N/A LSM220HR

Support Reference

N/A SD14

Bearing UPC

N/A 013992029201

Other Dimensions

Dimension H

N/A 240 mm

Dimension H2

N/A 510 mm

Dimension J

N/A 600 mm

Dimension K

N/A 150 mm

Dimension L

N/A 700 mm

Dimension M

N/A 260 mm

Housing Width

N/A 7 in178 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 159165 lbf708000 N

Cor - Static Load Rating

N/A 262577 lbf1168000 N

Ca - Axial Load Rating

N/A 11016 lbf49000 N

Maximum Speed

N/A 930 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.