RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 220 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSM220BR

Housing

N/A LSM220HR

Support Reference

N/A SD14

Bearing UPC

N/A 013992029201

Other Dimensions

Dimension H

N/A 240 mm

Dimension H2

N/A 510 mm

Dimension J

N/A 600 mm

Dimension K

N/A 150 mm

Dimension L

N/A 700 mm

Dimension M

N/A 260 mm

Housing Width

N/A 7 in178 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 159165 lbf708000 N

Cor - Static Load Rating

N/A 262577 lbf1168000 N

Ca - Axial Load Rating

N/A 11016 lbf49000 N

Maximum Speed

N/A 930 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.