RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 280 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSM280BR

Housing

N/A LSM280HR

Support Reference

N/A SD16A

Bearing UPC

N/A 013992029454

Other Dimensions

Dimension H

N/A 300 mm

Dimension H2

N/A 609 mm

Dimension J

N/A 710 mm

Dimension K

N/A 190 mm

Dimension L

N/A 830 mm

Dimension M

N/A 310 mm

Housing Width

N/A 8.0 in204 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 190638 lbf848000 N

Cor - Static Load Rating

N/A 337663 lbf1502000 N

Ca - Axial Load Rating

N/A 15017 lbf66800 N

Maximum Speed

N/A 730 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.