RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 70 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M20

Bearing Number

N/A LSM70BR

Housing

N/A LS4HRTL

Support Reference

N/A SN04

Other Dimensions

Dimension H

N/A 95 mm

Dimension H2

N/A 208 mm

Dimension J

N/A 260 mm

Dimension L

N/A 315 mm

Dimension M

N/A 90 mm

Housing Width

N/A 4.5 in114 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 31024 lbf138000 N

Cor - Static Load Rating

N/A 36194 lbf161000 N

Ca - Axial Load Rating

N/A 1708.53 lbf7600 N

Maximum Speed

N/A 3310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.