Unit of Measure

Key Dimensions

Shaft Size

N/A 70 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M20

Bearing Number

N/A LSM70BR

Housing

N/A LSM70HR

Support Reference

N/A SN04

Bearing UPC

N/A 013992030368

Other Dimensions

Dimension H

N/A 95 mm

Dimension H2

N/A 208 mm

Dimension J

N/A 260 mm

Dimension L

N/A 315 mm

Dimension M

N/A 90 mm

Housing Width

N/A 4.4 in112 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 31024 lbf138000 N

Cor - Static Load Rating

N/A 36194 lbf161000 N

Ca - Axial Load Rating

N/A 1708.53 lbf7600 N

Maximum Speed

N/A 3310 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.