RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 85 mm

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M20

Bearing Number

N/A LSM85BR

Housing

N/A LS5HRTL

Support Reference

N/A SN05A

Other Dimensions

Dimension H

N/A 112 mm

Dimension H2

N/A 242 mm

Dimension J

N/A 290 mm

Dimension L

N/A 345 mm

Dimension M

N/A 100 mm

Housing Width

N/A 5.4 in136 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 42039 lbf187000 N

Cor - Static Load Rating

N/A 51931 lbf231000 N

Ca - Axial Load Rating

N/A 2787.59 lbf12400 N

Maximum Speed

N/A 2790 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.