Unit of Measure

Key Dimensions

Shaft Size

N/A 85 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M20

Bearing Number

N/A LSM85BR

Housing

N/A LSM85HR

Support Reference

N/A SN05A

Bearing UPC

N/A 013992030856

Other Dimensions

Dimension H

N/A 112 mm

Dimension H2

N/A 242 mm

Dimension J

N/A 290 mm

Dimension L

N/A 345 mm

Dimension M

N/A 100 mm

Housing Width

N/A 5.3 in134 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 42039 lbf187000 N

Cor - Static Load Rating

N/A 51931 lbf231000 N

Ca - Axial Load Rating

N/A 2787.59 lbf12400 N

Maximum Speed

N/A 2790 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.