Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 10.0000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSE1000BR

Housing

N/A LSE1000HR

Support Reference

N/A S15

Bearing - Housing - Seal

N/A LSE1000BRH

Bearing UPC

N/A 013992057686

Other Dimensions

Dimension H

N/A 11.496 in292 mm

Dimension H1

N/A 1.7 in44 mm

Dimension H2

N/A 23.0 in585 mm

Dimension J

N/A 19.8 in502 mm

Dimension K

N/A 5.5 in140 mm

Dimension L

N/A 27.0 in686 mm

Dimension M

N/A 9.0 in228 mm

Housing Width

N/A 7.4 in188 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 167258 lbf744000 N

Cor - Static Load Rating

N/A 289779 lbf1289000 N

Ca - Axial Load Rating

N/A 12994 lbf57800 N

Maximum Speed

N/A 820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.