Light series bearing products are by far the most
Unit of Measure

Key Dimensions

Shaft Size

N/A 10.5 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSE1008BR

Housing

N/A LSE1008HR

Support Reference

N/A S16

Bearing - Housing - Seal

N/A LSE1008BRH

Bearing UPC

N/A 013992025272

Other Dimensions

Dimension H

N/A 12.244 in311 mm

Dimension H1

N/A 1.9 in48 mm

Dimension H2

N/A 24.4 in620 mm

Dimension J

N/A 21.0 in534 mm

Dimension K

N/A 5.5 in140 mm

Dimension L

N/A 28.5 in724 mm

Dimension M

N/A 9.0 in228 mm

Housing Width

N/A 8.0 in204 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 190638 lbf848000 N

Cor - Static Load Rating

N/A 337663 lbf1502000 N

Ca - Axial Load Rating

N/A 15017 lbf66800 N

Maximum Speed

N/A 730 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.