Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 10.5 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE1008BR |
Housing |
N/A LSE1008HR |
Support Reference |
N/A S16 |
Bearing - Housing - Seal |
N/A LSE1008BRHHTPS |
Bearing UPC |
N/A 013992025272 |
Other Dimensions
Dimension H |
N/A 12.244 in311 mm |
Dimension H1 |
N/A 1.9 in48 mm |
Dimension H2 |
N/A 24.4 in620 mm |
Dimension J |
N/A 21.0 in534 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 28.5 in724 mm |
Dimension M |
N/A 9.0 in228 mm |
Housing Width |
N/A 8.0 in204 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 190638 lbf848000 N |
Cor - Static Load Rating |
N/A 337663 lbf1502000 N |
Ca - Axial Load Rating |
N/A 15017 lbf66800 N |
Maximum Speed |
N/A 730 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |