Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 1.1875 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 2 x M12

Bearing Number

N/A LSE103BR

Housing

N/A LSE103HR

Support Reference

N/A S01

Bearing - Housing - Seal

N/A LSE103BRH

Bearing UPC

N/A 013992057785

Other Dimensions

Dimension H

N/A 2.362 in60 mm

Dimension H1

N/A 0.9 in22 mm

Dimension H2

N/A 5.4 in138 mm

Dimension J

N/A 7.1 in180 mm

Dimension L

N/A 9 in228 mm

Dimension M

N/A 2.4 in60 mm

Housing Width

N/A 3.3 in84 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 14613 lbf65000 N

Cor - Static Load Rating

N/A 15287 lbf68000 N

Ca - Axial Load Rating

N/A 719.38 lbf3200 N

Maximum Speed

N/A 5400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.