Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 12 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M30

Bearing Number

N/A LSE1200BR

Housing

N/A LSE1200HR

Support Reference

N/A S17

Bearing - Housing - Seal

N/A LSE1200BRH

Bearing UPC

N/A 013992025609

Other Dimensions

Dimension H

N/A 13.504 in343 mm

Dimension H1

N/A 2 in50 mm

Dimension H2

N/A 27.0 in685 mm

Dimension J

N/A 23.0 in584 mm

Dimension K

N/A 7.0 in178 mm

Dimension L

N/A 32 in762 mm

Dimension M

N/A 10 in254 mm

Housing Width

N/A 8.5 in216 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 208848 lbf929000 N

Cor - Static Load Rating

N/A 374307 lbf1665000 N

Ca - Axial Load Rating

N/A 17580 lbf78200 N

Maximum Speed

N/A 650 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.