Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 12 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE1200BR |
Housing |
N/A LSE1200HR |
Support Reference |
N/A S17 |
Bearing - Housing - Seal |
N/A LSE1200BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992095428 |
Bearing UPC |
N/A 013992025609 |
Other Dimensions
Dimension H |
N/A 13.504 in343 mm |
Dimension H1 |
N/A 2 in50 mm |
Dimension H2 |
N/A 27.0 in685 mm |
Dimension J |
N/A 23.0 in584 mm |
Dimension K |
N/A 7.0 in178 mm |
Dimension L |
N/A 32 in762 mm |
Dimension M |
N/A 10 in254 mm |
Housing Width |
N/A 8.5 in216 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 208848 lbf929000 N |
Cor - Static Load Rating |
N/A 374307 lbf1665000 N |
Ca - Axial Load Rating |
N/A 17580 lbf78200 N |
Maximum Speed |
N/A 650 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |