Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 12.5000 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSE1208BR |
Housing |
N/A LSE1208HR |
Support Reference |
N/A S18 |
Bearing - Housing - Seal |
N/A LSE1208BRHHTPS |
Other Dimensions
Dimension H |
N/A 14.488 in368 mm |
Dimension H1 |
N/A 2.1 in54 mm |
Dimension H2 |
N/A 28.9 in735 mm |
Dimension J |
N/A 24.5 in622 mm |
Dimension K |
N/A 7.0 in178 mm |
Dimension L |
N/A 32 in812 mm |
Dimension M |
N/A 10 in254 mm |
Housing Width |
N/A 10.2 in260 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 206824 lbf920000 N |
Cor - Static Load Rating |
N/A 376330 lbf1674000 N |
Ca - Axial Load Rating |
N/A 20008 lbf89000 N |
Maximum Speed |
N/A 590 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |