Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 12.5000 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSE1208BX

Housing

N/A LSE1208HX

Support Reference

N/A S18

Bearing - Housing - Seal

N/A LSE1208BXH

Bearing UPC

N/A 013992025630

Other Dimensions

Dimension H

N/A 14.488 in368 mm

Dimension H1

N/A 2.1 in54 mm

Dimension H2

N/A 28.9 in735 mm

Dimension J

N/A 24.5 in622 mm

Dimension K

N/A 7.0 in178 mm

Dimension L

N/A 32 in812 mm

Dimension M

N/A 10 in254 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 206824 lbf920000 N

Cor - Static Load Rating

N/A 376330 lbf1674000 N

Maximum Speed

N/A 590 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.