Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 6 15/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A LSE615BX

Housing

N/A LSE615HX

Support Reference

N/A S12

Bearing - Housing - Seal

N/A LSE615BXH

Bearing UPC

N/A 013992027498

Other Dimensions

Dimension H

N/A 9.252 in235 mm

Dimension H1

N/A 1.4 in35 mm

Dimension H2

N/A 18.5 in470 mm

Dimension J

N/A 15.3 in388 mm

Dimension K

N/A 5 in128 mm

Dimension L

N/A 21.0 in534 mm

Dimension M

N/A 7.5 in190 mm

Housing Width

N/A 6.8 in172 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 117800 lbf524000 N

Cor - Static Load Rating

N/A 186142 lbf828000 N

Maximum Speed

N/A 1220 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.