Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 340 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M36

Bearing Number

N/A LSM340BR

Housing

N/A LSM340HR

Support Reference

N/A S19

Bearing - Housing - Seal

N/A LSM340BRH

Bearing UPC

N/A 013992029591

Other Dimensions

Dimension H

N/A 15.236 in387 mm

Dimension H1

N/A 2.2 in57 mm

Dimension H2

N/A 30.5 in775 mm

Dimension J

N/A 25.7 in654 mm

Dimension K

N/A 6.5 in166 mm

Dimension L

N/A 33.5 in850 mm

Dimension M

N/A 10 in254 mm

Housing Width

N/A 10.2 in260 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 229755 lbf1022000 N

Cor - Static Load Rating

N/A 441745 lbf1965000 N

Ca - Axial Load Rating

N/A 22391 lbf99600 N

Maximum Speed

N/A 540 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.