Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 350 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSM350BR |
Housing |
N/A LS19HRTL |
Support Reference |
N/A S19 |
Other Dimensions
Dimension H |
N/A 15.236 in387 mm |
Dimension H1 |
N/A 2.2 in57 mm |
Dimension H2 |
N/A 30.5 in775 mm |
Dimension J |
N/A 25.7 in654 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 33.5 in850 mm |
Dimension M |
N/A 10 in254 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 229755 lbf1022000 N |
Cor - Static Load Rating |
N/A 441745 lbf1965000 N |
Ca - Axial Load Rating |
N/A 22391 lbf99600 N |
Maximum Speed |
N/A 540 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |