Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 45.000 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M16 |
Bearing Number |
N/A LSM45BR |
Housing |
N/A LSM45HR |
Support Reference |
N/A S02 |
Bearing - Housing - Seal |
N/A LSM45BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992093196 |
Bearing UPC |
N/A 013992029829 |
Other Dimensions
Dimension H |
N/A 2.756 in70 mm |
Dimension H1 |
N/A 1 in25 mm |
Dimension H2 |
N/A 6.2 in158 mm |
Dimension J |
N/A 8.4 in214 mm |
Dimension L |
N/A 10.6 in270 mm |
Dimension M |
N/A 2.4 in60 mm |
Housing Width |
N/A 3.8 in96 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 18659 lbf83000 N |
Cor - Static Load Rating |
N/A 19558 lbf87000 N |
Ca - Axial Load Rating |
N/A 809.30 lbf3600 N |
Maximum Speed |
N/A 4630 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |