Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 500 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A LSM500BR |
Housing |
N/A LSM500HR |
Support Reference |
N/A S25 |
Bearing - Housing - Seal |
N/A LSM500BRHHTPS |
Bearing UPC |
N/A 013992060235 |
Other Dimensions
Dimension H |
N/A 19.252 in489 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 38.6 in980 mm |
Dimension J |
N/A 33.2 in844 mm |
Dimension K |
N/A 8.5 in216 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 12 in304 mm |
Housing Width |
N/A 12 in304 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 312934 lbf1392000 N |
Cor - Static Load Rating |
N/A 705675 lbf3139000 N |
Ca - Axial Load Rating |
N/A 30979 lbf137800 N |
Maximum Speed |
N/A 360 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |