Light series bearing products are by far the most

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 60.000 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 2 x M16

Bearing Number

N/A LSM60BR

Housing

N/A LSM60HR

Support Reference

N/A S03

Bearing - Housing - Seal

N/A LSM60BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992096449

Bearing UPC

N/A 013992030108

Other Dimensions

Dimension H

N/A 3.15 in80 mm

Dimension H1

N/A 1.3 in32 mm

Dimension H2

N/A 7.1 in180 mm

Dimension J

N/A 9.2 in234 mm

Dimension L

N/A 11 in280 mm

Dimension M

N/A 2.8 in70 mm

Housing Width

N/A 4.0 in102 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 23155 lbf103000 N

Cor - Static Load Rating

N/A 25853 lbf115000 N

Ca - Axial Load Rating

N/A 1213.95 lbf5400 N

Maximum Speed

N/A 3940 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.