Light series bearing products are by far the most
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 65.000 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M16 |
Bearing Number |
N/A LSM65BR |
Housing |
N/A LSM65HR |
Support Reference |
N/A S03 |
Bearing - Housing - Seal |
N/A LSM65BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992098542 |
Bearing UPC |
N/A 013992030238 |
Other Dimensions
Dimension H |
N/A 3.15 in80 mm |
Dimension H1 |
N/A 1.3 in32 mm |
Dimension H2 |
N/A 7.1 in180 mm |
Dimension J |
N/A 9.2 in234 mm |
Dimension L |
N/A 11 in280 mm |
Dimension M |
N/A 2.8 in70 mm |
Housing Width |
N/A 4.0 in102 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 23155 lbf103000 N |
Cor - Static Load Rating |
N/A 25853 lbf115000 N |
Ca - Axial Load Rating |
N/A 1213.95 lbf5400 N |
Maximum Speed |
N/A 3940 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |