Medium series bearing products can be utilized in
applications requiring higher load-carrying capacity. Under
normal conditions, medium series also may be selected to
provide an extended bearing life when compared to light series.
Medium series offers the same range of mounting and sealing
solutions as light series, with the exception of hanger units. If
a standard catalog product does not meet your requirements,
a Timken engineer will be happy to provide help and advice on
your application.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 3.1875 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 3/4" |
Bearing Number |
N/A MSE303BR |
Housing |
N/A MS6HRTL |
Support Reference |
N/A SAFQ06A |
Bearing UPC |
N/A 013992032119 |
Other Dimensions
Dimension H |
N/A 4-1/2 in |
Dimension H2 |
N/A 9.95 in |
Dimension J1 |
N/A 13-13/64 in |
Dimension J2 |
N/A 11-47/64 in |
Dimension K |
N/A 2-3/8 in |
Dimension L |
N/A 15-23/64 in |
Dimension M |
N/A 4-11/32 in |
Housing Width |
N/A 6.1 in154 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 66830 lbf297000 N |
Cor - Static Load Rating |
N/A 79315 lbf352500 N |
Maximum Speed |
N/A 2520 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |