Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 6.0000 in

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 4 x 1"

Bearing Number

N/A MSE600BR

Housing

N/A MSE600HR

Support Reference

N/A SAFQ31

Bearing UPC

N/A 013992032959

Other Dimensions

Dimension H 

N/A 7-1/16 in

Dimension H2

N/A 15.75 in

Dimension J1 

N/A 21-5/8 in

Dimension J2 

N/A 19-3/8 in

Dimension K 

N/A 4-1/4 in

Dimension L 

N/A 24-3/4 in

Dimension M 

N/A 6-3/4 in

Housing Width

N/A 8.0 in202 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 164289 lbf730200 N

Cor - Static Load Rating

N/A 232600 lbf1033800 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.