Medium series bearing products can be utilized in
applications requiring higher load-carrying capacity. Under
normal conditions, medium series also may be selected to
provide an extended bearing life when compared to light series.
Medium series offers the same range of mounting and sealing
solutions as light series, with the exception of hanger units. If
a standard catalog product does not meet your requirements,
a Timken engineer will be happy to provide help and advice on
your application.
Unit of Measure
Key Dimensions
Shaft Size |
N/A 6 7/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 1" |
Bearing Number |
N/A MSE607BR |
Housing |
N/A MSE607HR |
Support Reference |
N/A SAFQ32 |
Bearing UPC |
N/A 013992039644 |
Other Dimensions
Dimension H |
N/A 7-1/2 in |
Dimension H2 |
N/A 17.6 in |
Dimension J1 |
N/A 23-1/8 in |
Dimension J2 |
N/A 21-3/8 in |
Dimension K |
N/A 4-5/8 in |
Dimension L |
N/A 26-3/4 in |
Dimension M |
N/A 7-1/8 in |
Housing Width |
N/A 8.1 in206 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 185430 lbf824100 N |
Cor - Static Load Rating |
N/A 257168 lbf1143000 N |
Maximum Speed |
N/A 1200 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |