Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
Unit of Measure

Key Dimensions

Shaft Size

N/A 18.11 in

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit

Housing

N/A MSM460HR

Bearings Ratings

Cr - Dynamic Load Rating

N/A 789102 lbf3510000 N

Cor - Static Load Rating

N/A 1716865 lbf7637000 N

Maximum Speed

N/A 85 rpm

Note

Note

N/A This part is a special line. Only STP model available for download.