Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
Unit of Measure

Key Dimensions

Shaft Size

N/A 80 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Angled

Bolt Size

N/A 2 x M24

Bearing Number

N/A MSM80BR

Housing

N/A MSM80HR

Support Reference

N/A SNQ06

Bearing UPC

N/A 013992035332

Other Dimensions

Dimension H

N/A 125 mm

Dimension H2

N/A 265 mm

Dimension J

N/A 350 mm

Dimension L

N/A 410 mm

Dimension M

N/A 120 mm

Housing Width

N/A 6.0 in152 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 66768 lbf297000 N

Cor - Static Load Rating

N/A 79358 lbf353000 N

Ca - Axial Load Rating

N/A 4002 lbf17800 N

Maximum Speed

N/A 2520 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.