Medium series bearing products can be utilized in

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 105.000 mm

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 2 x M24

Bearing Number

N/A MSM105BR

Housing

N/A MSM105HR

Support Reference

N/A S07

Bearing - Housing - Seal

N/A MSM105BRH

Bearing UPC

N/A 013992033383

Other Dimensions

Dimension H

N/A 5.630 in143 mm

Dimension H1

N/A 2.4 in60 mm

Dimension H2

N/A 12.4 in314 mm

Dimension J

N/A 15.4 in392 mm

Dimension L

N/A 18.3 in466 mm

Dimension M

N/A 4.7 in120 mm

Housing Width

N/A 5.7 in144 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 87226 lbf388000 N

Cor - Static Load Rating

N/A 110381 lbf491000 N

Ca - Axial Load Rating

N/A 5620 lbf25000 N

Maximum Speed

N/A 2130 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.