Medium series bearing products can be utilized in
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 110 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSM110BR |
Housing |
N/A MS8HRTL |
Support Reference |
N/A S08 |
Other Dimensions
Dimension H |
N/A 6.378 in162 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 14.6 in372 mm |
Dimension J |
N/A 17.7 in450 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 20 in508 mm |
Dimension M |
N/A 7 in178 mm |
Housing Width |
N/A 6.4 in162 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 102063 lbf454000 N |
Cor - Static Load Rating |
N/A 133087 lbf592000 N |
Ca - Axial Load Rating |
N/A 7014 lbf31200 N |
Maximum Speed |
N/A 1820 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |