Medium series bearing products can be utilized in
Unit of Measure

Key Dimensions

Shaft Size

N/A 145 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Expansion Type

Support Type

N/A Four-Bolt Plummer Block

Series Type

N/A Medium Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - Standard

Bolt Size

N/A 4 x M24

Bearing Number

N/A MSM145BX

Housing

N/A MSM145HX

Support Reference

N/A S31

Bearing - Housing - Seal

N/A MSM145BXHKPS

Other Dimensions

Dimension H

N/A 8.268 in210 mm

Dimension H1

N/A 2 in50 mm

Dimension H2

N/A 18.5 in470 mm

Dimension J

N/A 22.0 in558 mm

Dimension K

N/A 5 in128 mm

Dimension L

N/A 25.0 in636 mm

Dimension M

N/A 8 in204 mm

Housing Width

N/A 8.0 in202 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 164111 lbf730000 N

Cor - Static Load Rating

N/A 232453 lbf1034000 N

Maximum Speed

N/A 1320 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.