Medium series bearing products can be utilized in
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 55.000 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M20 |
Bearing Number |
N/A MSM55BR |
Housing |
N/A MSM55HR |
Support Reference |
N/A S04 |
Bearing - Housing - Seal |
N/A MSM55BRHHTPS |
Bearing UPC |
N/A 013992034953 |
Other Dimensions
Dimension H |
N/A 3.74 in95 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 8.2 in208 mm |
Dimension J |
N/A 10.6 in270 mm |
Dimension L |
N/A 13 in330 mm |
Dimension M |
N/A 3 in76 mm |
Housing Width |
N/A 4.9 in124 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 37768 lbf168000 N |
Cor - Static Load Rating |
N/A 42714 lbf190000 N |
Ca - Axial Load Rating |
N/A 1978 lbf8800 N |
Maximum Speed |
N/A 3680 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |