Medium series bearing products can be utilized in
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Shaft Size |
N/A 70 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M24 |
Bearing Number |
N/A MSM70BR |
Housing |
N/A MSM70HR |
Support Reference |
N/A S05 |
Bearing - Housing - Seal |
N/A MSM70BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992098511 |
Bearing UPC |
N/A 013992035141 |
Other Dimensions
Dimension H |
N/A 4.409 in112 mm |
Dimension H1 |
N/A 1.7 in44 mm |
Dimension H2 |
N/A 9.9 in252 mm |
Dimension J |
N/A 12.6 in320 mm |
Dimension L |
N/A 15 in380 mm |
Dimension M |
N/A 3.5 in90 mm |
Housing Width |
N/A 5.4 in138 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 58001 lbf258000 N |
Cor - Static Load Rating |
N/A 67443 lbf300000 N |
Ca - Axial Load Rating |
N/A 2383 lbf10600 N |
Maximum Speed |
N/A 3080 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |