This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 1.1875 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Tension Type

Bearing Number

N/A LSE103BR

Housing

N/A LS1HRTL

Take-Up Reference

N/A TT01

Bearing - Housing - Seal

N/A LSE103BRHATL

Bearing - Housing - Seal UPC

N/A 013992038708

Bearing UPC

N/A 013992057785

Other Dimensions

Dimension B

N/A 4.0 in102 mm

Dimension N

N/A 6.8 in172 mm

Dimension D

N/A 6.0 in153 mm

Dimension V

N/A 3.0 in76 mm

Dimension P

N/A 0.6 in14 mm

Dimension H

N/A 1.1 in29 mm

Dimension S

N/A 1.0 in25 mm

Dimension A

N/A 4.5 in114 mm

Dimension T

N/A 8-1/2 in216 mm

Dimension X

N/A 0.8 in20 mm

Dimension W

N/A 1.0 in25 mm

Dimension R

N/A 0.9 in24 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 14613 lbf65000 N

Cor - Static Load Rating

N/A 15287 lbf68000 N

Ca - Axial Load Rating

N/A 719.38 lbf3200 N

Maximum Speed

N/A 5400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.