This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Key Dimensions
Shaft Size |
N/A 1.1875 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Tension Type |
Bearing Number |
N/A LSE103BR |
Housing |
N/A LSE103HR |
Take-Up Reference |
N/A TT01 |
Bearing - Housing - Seal |
N/A LSE103BRH |
Bearing UPC |
N/A 013992057785 |
Other Dimensions
Dimension B |
N/A 4.0 in102 mm |
Dimension N |
N/A 6.8 in172 mm |
Dimension D |
N/A 6.0 in153 mm |
Dimension V |
N/A 3.0 in76 mm |
Dimension P |
N/A 0.6 in14 mm |
Dimension H |
N/A 1.1 in29 mm |
Dimension S |
N/A 1.0 in25 mm |
Dimension A |
N/A 4.5 in114 mm |
Dimension T |
N/A 8-1/2 in216 mm |
Dimension X |
N/A 0.8 in20 mm |
Dimension W |
N/A 1.0 in25 mm |
Dimension R |
N/A 0.9 in24 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 14613 lbf65000 N |
Cor - Static Load Rating |
N/A 15287 lbf68000 N |
Ca - Axial Load Rating |
N/A 719.38 lbf3200 N |
Maximum Speed |
N/A 5400 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |