This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 1.6875 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Tension Type

Bearing Number

N/A LSE111BR

Housing

N/A LS2HRTL

Take-Up Reference

N/A TT02

Bearing - Housing - Seal

N/A LSE111BRHATL

Bearing - Housing - Seal UPC

N/A 013992060853

Bearing UPC

N/A 013992025500

Other Dimensions

Dimension B

N/A 4.5 in114 mm

Dimension N

N/A 8 in204 mm

Dimension D

N/A 7.0 in178 mm

Dimension V

N/A 3.5 in88 mm

Dimension P

N/A 0.6 in16 mm

Dimension H

N/A 1.1 in29 mm

Dimension S

N/A 1.1 in29 mm

Dimension A

N/A 5 in128 mm

Dimension T

N/A 9.5 in242 mm

Dimension X

N/A 0.9 in24 mm

Dimension W

N/A 1.0 in25 mm

Dimension R

N/A 1 in25 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 18659 lbf83000 N

Cor - Static Load Rating

N/A 19558 lbf87000 N

Ca - Axial Load Rating

N/A 809.30 lbf3600 N

Maximum Speed

N/A 4630 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.