This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 160 mm

Seal Type

N/A Felt Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Tension Type

Bearing Number

N/A LSM160ABR

Housing

N/A LSM160AHR

Take-Up Reference

N/A TT10

Bearing - Housing - Seal

N/A LSM160ABRH

Bearing UPC

N/A 013992028754

Other Dimensions

Dimension B

N/A 10.5 in266 mm

Dimension N

N/A 18.3 in464 mm

Dimension D

N/A 16.8 in426 mm

Dimension V

N/A 8.0 in204 mm

Dimension P

N/A 1.0 in25 mm

Dimension H

N/A 2.2 in57 mm

Dimension S

N/A 3.4 in86 mm

Dimension A

N/A 11.0 in280 mm

Dimension T

N/A 21.5 in546 mm

Dimension X

N/A 1.9 in48 mm

Dimension W

N/A 2.0 in50 mm

Dimension R

N/A 2.0 in51 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 103187 lbf459000 N

Cor - Static Load Rating

N/A 149273 lbf664000 N

Ca - Axial Load Rating

N/A 6609.30 lbf29400 N

Maximum Speed

N/A 1450 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.