This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 60.000 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Light Series

Tensioning Unit Type

N/A Tension Type

Bearing Number

N/A LSM60BR

Housing

N/A LSM60HR

Take-Up Reference

N/A TT03

Bearing - Housing - Seal

N/A LSM60BRHHTPS

Bearing - Housing - Seal UPC

N/A 013992096449

Bearing UPC

N/A 013992030108

Other Dimensions

Dimension B

N/A 5.0 in128 mm

Dimension N

N/A 9.3 in235 mm

Dimension D

N/A 8.0 in203 mm

Dimension V

N/A 4.0 in102 mm

Dimension P

N/A 0.8 in20 mm

Dimension H

N/A 1.3 in32 mm

Dimension S

N/A 1 1/2 in38 mm

Dimension A

N/A 5.7 in146 mm

Dimension T

N/A 11 in280 mm

Dimension X

N/A 0.9 in24 mm

Dimension W

N/A 1.2 in30 mm

Dimension R

N/A 1.1 in29 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 23155 lbf103000 N

Cor - Static Load Rating

N/A 25853 lbf115000 N

Ca - Axial Load Rating

N/A 1213.95 lbf5400 N

Maximum Speed

N/A 3940 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.