This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Key Dimensions
Shaft Size |
N/A 110 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Medium Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A MSM110BR |
Housing |
N/A MSM110HR |
Take-Up Reference |
N/A TP08 |
Bearing - Housing - Seal |
N/A MSM110BRH |
Bearing UPC |
N/A 013992033420 |
Other Dimensions
Dimension B |
N/A 10.0 in254 mm |
Dimension N |
N/A 16.5 in420 mm |
Dimension D |
N/A 15.0 in381 mm |
Dimension V |
N/A 7.5 in190 mm |
Dimension P |
N/A 1.0 in25 mm |
Dimension H |
N/A 2 in51 mm |
Dimension S |
N/A 3.0 in76 mm |
Dimension U |
N/A 0.2 mm6 in |
Dimension Y |
N/A 0.7 in19 mm |
Bearings Ratings
Cr - Dynamic Load Rating |
N/A 102063 lbf454000 N |
Cor - Static Load Rating |
N/A 133087 lbf592000 N |
Ca - Axial Load Rating |
N/A 7014 lbf31200 N |
Maximum Speed |
N/A 1820 rpm |
Note
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |