This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 110 mm

Seal Type

N/A Kevlar Packing Seal

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Medium Series

Tensioning Unit Type

N/A Push Type

Bearing Number

N/A MSM110BR

Housing

N/A MSM110HR

Take-Up Reference

N/A TP08

Bearing - Housing - Seal

N/A MSM110BRHKPS

Bearing - Housing - Seal UPC

N/A 013992076960

Bearing UPC

N/A 013992033420

Other Dimensions

Dimension B

N/A 10.0 in254 mm

Dimension N

N/A 16.5 in420 mm

Dimension D

N/A 15.0 in381 mm

Dimension V

N/A 7.5 in190 mm

Dimension P

N/A 1.0 in25 mm

Dimension H

N/A 2 in51 mm

Dimension S

N/A 3.0 in76 mm

Dimension U

N/A 0.2 mm6 in

Dimension Y

N/A 0.7 in19 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 102063 lbf454000 N

Cor - Static Load Rating

N/A 133087 lbf592000 N

Ca - Axial Load Rating

N/A 7014 lbf31200 N

Maximum Speed

N/A 1820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.