This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Shaft Size

N/A 55.000 mm

Seal Type

N/A High Temperature Packing

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Take-Up

Series Type

N/A Medium Series

Tensioning Unit Type

N/A Push Type

Bearing Number

N/A MSM55BR

Housing

N/A MSM55HR

Take-Up Reference

N/A TP04

Bearing - Housing - Seal

N/A MSM55BRHHTPS

Bearing UPC

N/A 013992034953

Other Dimensions

Dimension B

N/A 6 in152 mm

Dimension N

N/A 10.5 in266 mm

Dimension D

N/A 9.0 in229 mm

Dimension V

N/A 4.5 in114 mm

Dimension P

N/A 0.9 in22 mm

Dimension H

N/A 1.6 in40 mm

Dimension S

N/A 1.6 in41 mm

Dimension U

N/A 0.2 mm6 in

Dimension Y

N/A 0.6 in16 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 37768 lbf168000 N

Cor - Static Load Rating

N/A 42714 lbf190000 N

Ca - Axial Load Rating

N/A 1978 lbf8800 N

Maximum Speed

N/A 3680 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.