• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Key Dimensions

Description 

N/A SS110-HUB-1-5/8-3/8X3/16KW

Coupling Type

N/A Jaw

Material

N/A Stainless Steel

Color

N/A Metallic

Bore Type

N/A Finished Bore

Weight

N/A 2.97 lb

Dimensional Data

Bore Size 

N/A 1 5/8 in

Coupling Size

N/A SS110

Thread (Dimension T)

N/A 5/16-18

Keyway Size (W x D)

N/A 3/8 x 3/16 in

Length thru Bore

N/A 1.68 in42.672 mm

Outside Diameter

N/A 3.32 in84.328 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in15.88 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.625 in41.28 mm

Hub Length

N/A 2.56 in65.024 mm

Dimension G

N/A 0.88 in22.352 mm

Cubic inches

N/A 28.21734 in³