• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Key Dimensions

Description 

N/A SS110-HUB-20MMH7-6X2.8MMKW

Coupling Type

N/A Jaw

Material

N/A Stainless Steel

Color

N/A Metallic

Bore Type

N/A Finished Bore

Weight

N/A 3.50 lb

Dimensional Data

Bore Size

N/A 20.00 mm

Coupling Size

N/A SS110

Keyway Size (W x D)

N/A 6 x 2.8 mm

Length thru Bore

N/A 1.68 in42.67 mm

Outside Diameter

N/A 3.32 in84.3 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.630 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.378 in35.00 mm

Hub Length

N/A 2.56 in65.00 mm

Dimension G

N/A 0.88 in22.35 mm

Cubic inches

N/A 28.21734 in³