• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Key Dimensions

Description 

N/A L190-HUB-SS-35MMH7-10X3.3MMKW

Coupling Type

N/A Jaw

Material

N/A Stainless Steel

Color

N/A Metallic

Bore Type

N/A Finished Bore

Dimensional Data

Bore Size

N/A 35.00 mm

Coupling Size

N/A SS190

Keyway Size (W x D)

N/A 10X3.3 mm

Length thru Bore

N/A 1.94 in49.28 mm

Outside Diameter

N/A 4.50 in114.30 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.215 in56.26 mm

Dimension G

N/A 1 in25.40 mm

Cubic inches

N/A 59.535 in³