A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A
  • Maximum bore may be achieved through the use of a shallow keyway.
  • Maximum bore refers to maximum straight bore with keyway allowed in hub.
  • Outside Diameter is equal to Dimension HD for B style aluminum sizes: 19, 24, and 28.
  • S = Solid hub with no bore
  • Spider Outside Diameter (Dimension A) is equal to Outside Diameter
  • The values regarding displacement are provided assuming normal operating conditions (i.e. temperature, torque with nominal rating of the coupling, speed/ RPM rating of the coupling, and misalignment).
    Careful installation (i.e. alignment) and periodic inspection should be provided to provide the optimum life of the coupling. Special consideration should be given as to the position of the shafts and the amount of axial movement the coupling will be exposed to.
    The more accurate the alignment of the coupling, will result in greater life of the elastomer. A coupling guard and rotating equipment safety procedures should always be followed.
    Please consult the Lovejoy web site at www.lovejoy-inc.com for assembly instructions of the curved jaw coupling.

Key Dimensions

Description 

N/A CJ110/125B-HUB-NI-RSB

Hub Style

N/A B

Type

N/A Curved Jaw Coupling Hubs

Hub Material

N/A Nodular Iron

Style

N/A Unbored

Bore Type 

N/A Rough Stock Bore

Coupling Type

N/A Jaw

Weight

N/A 68.70 lb

Dimensional Data

Coupling Size

N/A 110

Set Screw Style Coupling Size (Dimension T)

N/A 5/8-11

Set Screw Style Coupling Location Size (Dimension SL)

N/A 1.380 in35.05 mm

Length thru Bore (Dimensions LTB1/LTB2)

N/A 4.720 in119.89 mm

Outside Diameter

N/A 10.040 in255.02 mm

Overall Coupling Length

N/A 11.610 in294.89 mm

Spider Outside Diameter

N/A 10.040 in255.00 mm

Spider Inside Diameter

N/A 5.000 in127.00 mm

Spider Thickness (Dimension W)

N/A 1.650 in42.00 mm

Min. Bore (Dimensions ID1/ID2)

N/A 2.360 in60.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.920 in125 mm

Dimension G

N/A 2.170 in55.12 mm

Dimension HD

N/A 9.060 in230.12 mm

Distance between Spider and Hub Face (Dimension CL)

N/A 0.260 in6.60 mm

Cubic inches

N/A 387.43459 in³

Performance Data

Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

N/A -40 to 212 ºF

Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

N/A -50 to 248 ºF

Nominal Torque (with 92 Shore A spider)

N/A 42480.00 in·lb4799.00 N·m

Max Torque (with 92 Shore A spider)

N/A 84960.00 in·lb9599.00 N·m

Max. Speed

N/A 2240.00 rpm

Angular Displacement

N/A 0.220 in

Max. Angular Displacement (∆ Ka), n=1500 [1/min]

N/A 1.30 º

Max. Axial Displacement (∆ Ka)

N/A 0.1650 in

Max. Radial Displacement (∆ Kr)

N/A 0.0210 in

The Curved Jaw Design

The Curved Jaw Design

N/A
  • Three piece design that is easy to assemble
  • The curved jaw design incorporates both radial and axial curvature (crowning) to the elastomer (spider)
  • Hubs are offered in sintered iron, steel, aluminum, cast iron and nodular iron materials
  • Three different urethane elastomers available
  • No metal to metal contact and no lubrication required
  • Fail safe design due to the jaw in compression design (continues to function after the elastomer fails)
  • The CJ series covers a torque range of 67 to 247,800 in-lbs