The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.

Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. For larger sizes, refer to SXCST couplings.

Unit of Measure

Key Dimensions

Description 

N/A SXCS158-6-MOUNTING RING

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 4.4 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 158-6

Overall Length (for an SX Style coupling)

N/A 2.76 in70 mm

Dimension FD

N/A 6.89 in175.0 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.47 in11.94 mm

Performance Data

Nominal Torque

N/A 17700 in·lb2000 N·m

Peak Torque

N/A 35400 in·lb4000 N·m

Max. Speed (Unbalanced)

N/A 4920 rpm

Max. Speed (Balanced)

N/A 12300 rpm

Axial Misalignment (∆ Ka)

N/A 0.122 in3.1 mm

Max. Angular Misalignment

N/A 1.5 º