The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.

Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. For larger sizes, refer to SXCST couplings.

Unit of Measure

Key Dimensions

Description 

N/A SXCS110-6-SPCR-BSE=0.44-OAL=1.59

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 4.75 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 110-6

Overall Length (for an SX Style coupling)

N/A 1.59 in40.39 mm

Dimension FD

N/A 5.04 in128.0 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.44 in11.18 mm

Performance Data

Nominal Torque

N/A 5100 in·lb575 N·m

Peak Torque

N/A 10200 in·lb1150 N·m

Max. Speed (Unbalanced)

N/A 7200 rpm

Max. Speed (Balanced)

N/A 18000 rpm

Axial Misalignment (∆ Ka)

N/A 0.083 in2.1 mm

Max. Angular Misalignment

N/A 1.5 º