The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
Unit of Measure

Key Dimensions

Description 

N/A SXCS158-6-HUB-RSB

Color

N/A Metallic
Weight1 N/A 9.12 lb

Dimensional Data

Size

N/A 158-6
Overall Length2 N/A 5.99 in152.1 mm

Dimension PW

N/A 0.441 in11.2 mm

Dimension LTB

N/A 2.76 in70 mm
Max. Bore (Dimensions ID1/ID2)3 N/A 2.38 in60 mm
BSE Standard4 N/A 0.47 in11.9 mm

Dimension FD

N/A 6.73 in170.9 mm

Dimension HD

N/A 3.31 in84 mm

Dimension OD

N/A 6.89 in175.0 mm

Performance Data

Nominal Torque

N/A 17700 in·lb2000 N·m

Peak Torque

N/A 35400 in·lb4000 N·m
Max. Speed (Unbalanced)5 N/A 4920 rpm
Max. Speed (Balanced)6 N/A 12300 rpm
Axial Misalignment (∆ Ka)7 N/A 0.122 in3.1 mm
Max. Angular Misalignment8 N/A 1.5 º

Features

Features

N/A
  • Unitized disc pack
  • Infinite life when properly sized and aligned
  • Torsionally rigid without any back lash
  • No need for lubrication or maintenance
  • No wearing parts and high resistance to harsh environmental conditions
  • Disc packs can be replaced without moving equipment
    • 1 Weight is given for a complete coupling with minimum BSE and maximum bores.
    • 2 OAL is measured from the end of the hubs and does not include the bolt heads.
    • 3 The maximum bores shown are for cylindrical or taper shafts with keys.
    • 4 BSE is the distance between shaft ends and is a variable parameter
    • 5 Operating speed must be equal or less than permissible speed which is limited by the weight and critical speed of the spacer.
    • 6 Couplings as manufactured can accommodate maximum speeds as listed. Higher speeds up to the value shown as 'Bal' require special balancing.
    • 7 Axial misalignment is given for two disc packs
    • 8 Angular misalignment is given for one disc pack.