The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
Unit of Measure

Key Dimensions

Description 

N/A SXCS158-6-CP-48MMH7X2.1265-BSE=0.47-SS

Color

N/A Metallic

Weight

N/A 37.72 lb

Dimensional Data

Keyway Size 

N/A 7 x 2.1265 mm

Bore Size

N/A 48 mm

Size

N/A 158-6

Overall Length

N/A 5.99 in152.1 mm

Dimension PW

N/A 0.441 in11.2 mm

Dimension LTB

N/A 2.76 in70 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.38 in60 mm

BSE Standard

N/A 0.47 in11.9 mm

Dimension FD

N/A 6.73 in170.9 mm

Dimension HD

N/A 3.31 in84 mm

Dimension OD

N/A 6.89 in175.0 mm

Performance Data

Nominal Torque

N/A 2000 N·m17700 in·lb

Peak Torque

N/A 35400 in·lb4000 N·m

Max. Speed (Unbalanced)

N/A 4920 rpm

Max. Speed (Balanced)

N/A 12300 rpm

Axial Misalignment (∆ Ka)

N/A 0.122 in3.1 mm

Max. Angular Misalignment

N/A 1.5 º

Features

Features

N/A
  • Unitized disc pack