Unit of Measure
Other Dimensions
Base Width A |
N/A 2.5 in63.5 mm |
Dimension A1 |
N/A 0.1875 in4.8 mm |
Dimension E |
N/A 84.9 mm3.34375 in |
Total Height W |
N/A 10.4375 in265.1 mm |
Dimension H1 |
N/A 1.5 in38.1 mm |
Bolt Hole Spacing J |
N/A 21.5 in546.1 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 8.625 in219.1 mm |
Dimension J2 |
N/A 10.75 in273 mm |
Dimension K |
N/A 1.125 in28.6 mm |
Total Length L |
N/A 23.75 in603.2 mm |
Travel L1 |
N/A 14.25 in362 mm |
Bolt Hole N |
N/A 0.625 in15.9 mm |
Dimension R |
N/A 3.65625 in92.9 mm |